NORD gearboxes

NORD Gearboxes for the steel industry

NORD-Gearboxes come with a range of features to perform faultlessly in the demanding environment of the steel industry.

  • Robust housing material with vibration absorption EN-GJL-200 (GG20), optionally EN-GJS-400-15 (GGG40)
  • Helical gearing, machined and micro-finished, high loading capability, silent and extremely stable under load
  • Optional reinforced shaft material such as 42CrMo4
  • Synthetic lubrication for increased thermal conditions
  • Special paint finish for harsh environments
  • Quadralip sealing with VITON material to suit high ambient temperatures
  • Optional sealing solutions for increased protection (e. g. labyrinth seal)
  • Optional reinforced bearings VL
  • Additional options on request
NORD-GEARBOX
  1. Special UNICASE housings which are undivided, compact, fully enclosed with a large oil bath
  2. Robust housing material with vibration absorption EN-GJL-200 (GG20), optionally EN-GJS-400-15 (GGG40)
  3. Helical gearing, machined and micro-finished, high loading capability, silent and extremely stable under load
  4. Optional reinforced shaft material such as 42CrMo4
  5. ISO VG220 synthetic lubrication for increased thermal conditions
  6. Special paint finish for harsh environments
  7. Quadralip sealing with material VITON to suit high ambient temperatures
  8. Autovent – Spring loaded breather
  9. High temperature bearing grease
  10. Optional labyrinth seal for increased protection
  11. Optional reinforced bearings VL