Motors

UNVENTILATED AND EFFICIENCY–OPTIMISED MOTORS

Advantages of unventilated Motors IC410

  • Special winding with reduced power and high starting torque
  • Stronger/rigid design
  • Larger bearings/shaft size due to increased motor frame size
  • Totally enclosed design to withstand rough treatment
IC410
IE2/IE3-Motors

Efficiency optimised motors

NORD builds energy-saving three-phase motors both with and without brakes for the international market. Our own motor production facilities guarantee that NORD is independent from supply bottlenecks and can guarantee short delivery times. This is a decisive benefit to our customers. The use of NORD energy-saving three-phase motors with considerably higher efficiencies allows you to reduce operating costs. NORD also supplies energy-saving three-phase motors which comply with the specifications of the 1992 US Energy Independence and Security Act of 2007 (EISAct).